S7270Y-25020
0.625" Length, 0.250" Diameter, Zinc plated steel spring post
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $62.92 | 6 wks |
10 - 24 | $54.28 | 6 wks |
25 - 49 | $49.74 | 6 wks |
50 - 99 | $46.33 | 6 wks |
100+ | Request for Quote |
$62.92
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | Zinc Plated |
---|---|
Groove Dia. (A) | 0.096 Inch |
Material | Carbon Steel |
Overall Length (L) | 0.625 Inch |
Post Dia. (D) | 0.25 Inch |
Sell Unit (per Pack) | 100 PER PACK |