S7270Y-18716

0.500" Length, 0.188" Diameter, Zinc plated steel spring post
Qty Range Price/Unit Ships Within
1 - 9 $56.56 4 wks
10 - 24 $48.72 4 wks
25 - 49 $44.58 4 wks
50 - 99 $41.51 4 wks
100+ Request for Quote
$56.56

Availability: 3.97 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish Zinc Plated
Groove Dia. (A) 0.064 Inch
Material Carbon Steel
Overall Length (L) 0.5 Inch
Post Dia. (D) 0.188 Inch
Sell Unit (per Pack) 100 PER PACK

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team