S7270Y-12524
0.750" Length, 0.125" Diameter, Zinc plated steel spring post
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $46.57 | 8 wks |
10 - 24 | $41.96 | 8 wks |
25 - 49 | $40.47 | 8 wks |
50 - 99 | $39.19 | 12 wks |
100+ | Request for Quote |
$46.57
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | Zinc Plated |
---|---|
Groove Dia. (A) | 0.064 Inch |
Material | Carbon Steel |
Overall Length (L) | 0.75 Inch |
Post Dia. (D) | 0.125 Inch |
Sell Unit (per Pack) | 100 PER PACK |