S7270Y-12512
0.375" Length, 0.125" Diameter, Zinc plated steel spring post
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $27.75 | 4 wks |
10 - 24 | $24.72 | 4 wks |
25 - 49 | $23.65 | 4 wks |
50 - 99 | $22.81 | 8 wks |
100+ | Request for Quote |
$27.75
Availability: 65.6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | Zinc Plated |
---|---|
Groove Dia. (A) | 0.064 Inch |
Material | Carbon Steel |
Overall Length (L) | 0.375 Inch |
Post Dia. (D) | 0.125 Inch |
Sell Unit (per Pack) | 100 PER PACK |