S7220Y-13116
0.131" Expanded Diameter, 302 Stainless Steel Spirol Pin
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $52.83 | 8 wks |
| 5 - 9 | $45.8 | 8 wks |
| 10 - 24 | $41.58 | 8 wks |
| 25+ | $36.32 | 8 wks |
$52.83
Availability: 5.01 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Not Hardened |
|---|---|
| Drill Size | 0.126 |
| Expanded Diameter | 0.131(+0.007/-0.000) |
| Length | 0.5 |
| Material | 300 Stainless Steel |
| Sell Unit (per Pack) | 100 |
| Shaft Size | 0.375 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities