S7220Y-13114
0.131" Expanded Diameter, 302 Stainless Steel Spirol Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $52.83 | 8 wks |
5 - 9 | $45.8 | 8 wks |
10 - 24 | $41.58 | 8 wks |
25+ | $36.32 | 8 wks |
$52.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Not Hardened |
---|---|
Drill Size | 0.126 |
Expanded Diameter | 0.131(+0.007/-0.000) |
Length | 0.4375 |
Material | 300 Stainless Steel |
Sell Unit (per Pack) | 100 |
Shaft Size | 0.375 |