S7220Y-09918
0.099" Expanded Diameter, 302 Stainless Steel Spirol Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $49.65 | 4 wks |
5 - 9 | $43.02 | 4 wks |
10 - 24 | $38.99 | 4 wks |
25+ | $34.07 | 4 wks |
$49.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Not Hardened |
---|---|
Drill Size | 0.094 |
Expanded Diameter | 0.099(+0.006/-0.000) |
Length | 0.5625 |
Material | 300 Stainless Steel |
Sell Unit (per Pack) | 100 |
Shaft Size | 0.25 |