S7220Y-09916
0.099" Expanded Diameter, 302 Stainless Steel Spirol Pin
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $54.20 | 8 wks |
| 5 - 9 | $46.86 | 8 wks |
| 10 - 24 | $42.46 | 8 wks |
| 25+ | $37.02 | 8 wks |
$54.20
Availability: 2.22 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Not Hardened |
|---|---|
| Drill Size | 0.094 |
| Expanded Diameter | 0.099(+0.006/-0.000) |
| Length | 0.5 |
| Material | 300 Stainless Steel |
| Sell Unit (per Pack) | 100 |
| Shaft Size | 0.25 |
| Substitute Part | S7226Y-GX-6 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities