S7220Y-06716
0.067" Expanded Diameter, 302 Stainless Steel Spirol Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $45.32 | 4 wks |
5 - 9 | $37.57 | 4 wks |
10 - 24 | $33.3 | 4 wks |
25+ | $28.19 | 4 wks |
$45.32
Availability: 23 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Not Hardened |
---|---|
Drill Size | 0.062 |
Expanded Diameter | 0.067(+0.005/-0.000) |
Length | 0.5 |
Material | 300 Stainless Steel |
Sell Unit (per Pack) | 100 |
Shaft Size | 0.1875 |
Substitute Part | S7224Y-GX-4 |