S7220Y-04914
0.049" Expanded Diameter, 302 Stainless Steel Spirol Pin
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $33.67 | 8 wks |
| 5 - 9 | $27.65 | 8 wks |
| 10 - 24 | $24.33 | 8 wks |
| 25+ | $20.49 | 8 wks |
$33.67
Availability: 1.5 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Not Hardened |
|---|---|
| Drill Size | 0.047 |
| Expanded Diameter | 0.049(+0.003/-0.000) |
| Length | 0.4375 |
| Material | 300 Stainless Steel |
| Sell Unit (per Pack) | 100 |
| Shaft Size | 0.125 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities