S7220Y-04912
0.049" Expanded Diameter, 302 Stainless Steel Spirol Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $30.89 | 4 wks |
5 - 9 | $25.69 | 4 wks |
10 - 24 | $22.75 | 4 wks |
25+ | $19.32 | 4 wks |
$30.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Not Hardened |
---|---|
Drill Size | 0.047 |
Expanded Diameter | 0.049(+0.003/-0.000) |
Length | 0.375 |
Material | 300 Stainless Steel |
Sell Unit (per Pack) | 100 |
Shaft Size | 0.125 |