S7220Y-04114
0.041" Expanded Diameter, 302 Stainless Steel Spirol Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $48.13 | 4 wks |
5 - 9 | $42.12 | 4 wks |
10 - 24 | $38.4 | 4 wks |
25+ | $33.76 | 4 wks |
$48.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Not Hardened |
---|---|
Drill Size | 0.039 |
Expanded Diameter | 0.041(+0.003/-0.000) |
Length | 0.4375 |
Material | 300 Stainless Steel |
Sell Unit (per Pack) | 100 |
Shaft Size | 0.125 |