S7220Y-04106
0.041" Expanded Diameter, 302 Stainless Steel Spirol Pin
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $64.21 | 11 wks |
| 5 - 9 | $57.7 | 11 wks |
| 10 - 24 | $53.3 | 11 wks |
| 25+ | $47.61 | 11 wks |
$64.21
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Not Hardened |
|---|---|
| Drill Size | 0.039 |
| Expanded Diameter | 0.041(+0.003/-0.000) |
| Length | 0.1875 |
| Material | 300 Stainless Steel |
| Sell Unit (per Pack) | 100 |
| Shaft Size | 0.125 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities