S7220Y-03308
0.033" Expanded Diameter, 302 Stainless Steel Spirol Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $56.26 | 8 wks |
5 - 9 | $50.44 | 8 wks |
10 - 24 | $46.52 | 8 wks |
25+ | $41.51 | 8 wks |
$56.26
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Not Hardened |
---|---|
Drill Size | 0.031 |
Expanded Diameter | 0.033(+0.002/-0.000) |
Length | 0.25 |
Material | 300 Stainless Steel |
Sell Unit (per Pack) | 100 |
Shaft Size | 0.09375 |