S7220Y-03304

0.033" Expanded Diameter, 302 Stainless Steel Spirol Pin
Qty Range Price/Unit Ships Within
1 - 4 $31.13 4 wks
5 - 9 $25.38 4 wks
10 - 24 $22.3 4 wks
25+ $18.67 4 wks
$31.13

Availability: 2.91 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Not Hardened
Drill Size 0.031
Expanded Diameter 0.033(+0.002/-0.000)
Length 0.125
Material 300 Stainless Steel
Sell Unit (per Pack) 100
Shaft Size 0.09375

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team