S7210Y-15632
0.1543/0.1563 Pin Diameter, 1 Long, 303 Stainless Steel Grooved Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $70.98 | 6 wks |
10 - 24 | $67.78 | 6 wks |
25+ | $66.12 | 6 wks |
$70.98
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drill Size | 5/32 |
---|---|
Expanded Diameter | 0.144/0.166 |
Length | 1 |
Pin Diameter | 0.1543/0.1563 |
Sell Unit (per Pack) | 100 PER PACK |