S7210Y-04712
0.0459/0.0469 Pin Diameter, 0.385 Long, 303 Stainless Steel Grooved Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $69.16 | 12 wks |
10 - 24 | $65.96 | 12 wks |
25+ | $64.28 | 12 wks |
$69.16
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drill Size | 3/64 |
---|---|
Expanded Diameter | 0.049/0.051 |
Length | 0.385 |
Pin Diameter | 0.0459/0.0469 |
Sell Unit (per Pack) | 100 PER PACK |