S7097Y-G42-1210A
5/16-18 UNC-3A, 0.374" Shoulder Dia., 0.314" Shoulder LG., 303 Stainless Steel
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $6.01 | 12 wks |
| 25 - 99 | $5.21 | 12 wks |
| 100 - 249 | $4.74 | 12 wks |
| 250 - 999 | $4.42 | 12 wks |
| 1000+ | Request for Quote |
$6.01
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Drive Type | Slotted |
|---|---|
| Head Diameter (D) | 0.563 Inch |
| Head Type | Round |
| Height Of Head (H) | 0.25 Inch |
| Shoulder Dia. (E) | 0.374 Inch |
| Shoulder Length (L) | 0.314 Inch |
| Thread Class | UNC-3A |
| Thread Length (S) | 0.5 Inch |
| Thread Size (#) | 5/16-18 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities