S7096Y-G42-1020
1/4-20 UNC-3A, 0.3115" Shoulder Dia., 0.6265" Shoulder LG., 303 Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.99 | 6 wks |
25 - 99 | $4.3 | 6 wks |
100 - 249 | $3.87 | 6 wks |
250 - 999 | $3.6 | 6 wks |
1000+ | Request for Quote |
$4.99
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Diameter (D) | 0.5 Inch |
Head Type | Round |
Height Of Head (H) | 0.219 Inch |
Shoulder Dia. (E) | 0.3115 Inch |
Shoulder Length (L) | 0.6265 Inch |
Thread Class | UNC-3A |
Thread Length (S) | 0.438 Inch |
Thread Size (#) | 1/4-20 |