S7095Y-G42-0824
#10-32 UNC-3A, 0.249" Shoulder Dia., 0.7515" Shoulder LG., 303 Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.92 | 6 wks |
25 - 99 | $2.4 | 6 wks |
100 - 249 | $2.1 | 6 wks |
250 - 999 | $1.91 | 6 wks |
1000+ | Request for Quote |
$2.92
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Diameter (D) | 0.375 Inch |
Head Type | Round |
Height Of Head (H) | 0.188 Inch |
Shoulder Dia. (E) | 0.249 Inch |
Shoulder Length (L) | 0.7515 Inch |
Thread Class | UNC-3A |
Thread Length (S) | 0.25 Inch |
Thread Size (#) | #10-32 |