S7094Y-G42-0620
#8-32 UNC-3A, 0.1865" Shoulder Dia., 0.6265" Shoulder LG., 303 Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.41 | 6 wks |
25 - 99 | $1.95 | 6 wks |
100 - 249 | $1.68 | 6 wks |
250 - 999 | $1.51 | 6 wks |
1000+ | Request for Quote |
$2.41
Availability: 84 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Diameter (D) | 0.313 Inch |
Head Type | Round |
Height Of Head (H) | 0.156 Inch |
Shoulder Dia. (E) | 0.1865 Inch |
Shoulder Length (L) | 0.6265 Inch |
Thread Class | UNC-3A |
Thread Length (S) | 0.188 Inch |
Thread Size (#) | #8-32 |