S7092Y-G44-1216
1/4-20, UNC-3A Thread, 0.374" Shoulder Dia., 0.5015" Length Shoulder Screw
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.96 | 6 wks |
25 - 99 | $3.13 | 6 wks |
100 - 249 | $2.66 | 6 wks |
250 - 999 | $2.39 | 6 wks |
1000+ | Request for Quote |
$3.96
Availability: 35 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Head Diameter (D) | 0.5 Inch |
Head Type | Round |
Height Of Head (H) | 0.219 |
Shoulder Dia. (E) | 0.374 Inch |
Shoulder Length (L) | 0.5015 Inch |
Thread Class | UNC-3A |
Thread Length (S) | 0.438 Inch |
Thread Size | 1/4-20 Inch |