S7092Y-G44-0848

#10-32, UNC-3A Thread, 0.249" Shoulder Dia., 1.5015" Length Shoulder Screw
Qty Range Price/Unit Ships Within
1 - 24 $3.48 6 wks
25 - 99 $2.8 6 wks
100 - 249 $2.4 6 wks
250 - 999 $2.16 6 wks
1000+ Request for Quote
$3.48

Availability: 46 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drive Type Socket
Head Diameter (D) 0.375 Inch
Head Type Round
Height Of Head (H) 0.188
Material 303 Stainless Steel
Shoulder Dia. (E) 0.249 Inch
Shoulder Length (L) 1.5015 Inch
Thread Class UNC-3A
Thread Length (S) 0.25 Inch
Thread Size #10-32 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team