S7092Y-G44-0620
#8-32, UNC-3A Thread, 0.1865" Shoulder Dia., 0.6265" Length Shoulder Screw
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $2.44 | 12 wks |
| 25 - 99 | $1.84 | 12 wks |
| 100 - 249 | $1.53 | 12 wks |
| 250 - 999 | $1.31 | 12 wks |
| 1000+ | Request for Quote |
$2.44
Availability: 14 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Drive Type | Socket |
|---|---|
| Head Diameter (D) | 0.3125 Inch |
| Head Type | Round |
| Height Of Head (H) | 0.156 |
| Shoulder Dia. (E) | 0.1865 Inch |
| Shoulder Length (L) | 0.6265 Inch |
| Thread Class | UNC-3A |
| Thread Length (S) | 0.188 Inch |
| Thread Size | #8-32 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities