S707YPMS0409
Slotted Head Stainless Steel Spring Pin Plunger With M4 Threads - Standard End Pressure
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.79 | 12 wks |
10 - 24 | $4.65 | 12 wks |
25 - 49 | $4.51 | 12 wks |
50 - 99 | $4.37 | 12 wks |
100+ | Request for Quote |
$4.79
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Length (L) | 9 mm |
---|---|
Final Spring Force (N•m) | 20 Nm |
Head Type (D) | Slotted Head |
Initial Spring Force | 6 Nm |
Material | Stainless Steel |
Pin Diameter (D₁) | 1.8 mm |
Thread Size (#) | M4 |