S707YBMSL1624
Slotted Head Stainless Steel Spring Ball Plunger With M16 Long-Lok Threads - Standard End Pressure
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.82 | 4 wks |
10 - 24 | $12.44 | 4 wks |
25 - 49 | $12.07 | 4 wks |
50 - 99 | $11.71 | 4 wks |
100+ | Request for Quote |
$12.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Length (L) | 24 mm |
---|---|
Final Spring Force (N•m) | 125 Nm |
Head Type (D) | Slotted Head |
Initial Spring Force | 65 Nm |
Material | Stainless Steel |
Max Tightening Torque (Nm) | 3.95 Nm |
Pin Diameter (D₁) | 10 mm |
Thread Size (#) | M16 |