S707YBMSL0307H

Slotted Head Stainless Steel Spring Ball Plunger With M3 Long-Lok Threads - Heavy End Pressure
Qty Range Price/Unit Ships Within
1 - 9 $7.09 4 wks
10 - 24 $6.88 4 wks
25 - 49 $6.68 4 wks
50 - 99 $6.47 4 wks
100+ Request for Quote
$7.09

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Length (L) 7 mm
Final Spring Force (N•m) 7 Nm
Head Type (D) Slotted Head
Initial Spring Force 5 Nm
Material Stainless Steel
Max Tightening Torque (Nm) 0.1 Nm
Pin Diameter (D₁) 1.5 mm
Thread Size (#) M3

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team