S707YBMS2030

Slotted Head Stainless Steel Spring Ball Plunger With M20 Threads - Standard End Pressure
Qty Range Price/Unit Ships Within
1 - 9 $12.47 4 wks
10 - 24 $12.1 4 wks
25 - 49 $11.74 4 wks
50 - 99 $11.39 4 wks
100+ Request for Quote
$12.47

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Length (L) 30 mm
Final Spring Force (N•m) 160 Nm
Head Type (D) Slotted Head
Initial Spring Force 80 Nm
Material Stainless Steel
Pin Diameter (D₁) 12 mm
Thread Size (#) M20

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team