S707YBMS1222
Slotted Head Stainless Steel Spring Ball Plunger With M12 Threads - Standard End Pressure
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.62 | 12 wks |
10 - 24 | $8.36 | 12 wks |
25 - 49 | $8.12 | 12 wks |
50 - 99 | $7.88 | 12 wks |
100+ | Request for Quote |
$8.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Length (L) | 22 mm |
---|---|
Final Spring Force (N•m) | 55 Nm |
Head Type (D) | Slotted Head |
Initial Spring Force | 30 Nm |
Material | Stainless Steel |
Pin Diameter (D₁) | 8 mm |
Thread Size (#) | M12 |