S707YBMS0307

Slotted Head Stainless Steel Spring Ball Plunger With M3 Threads - Standard End Pressure
Qty Range Price/Unit Ships Within
1 - 9 $5.23 4 wks
10 - 24 $5.08 4 wks
25 - 49 $4.93 4 wks
50 - 99 $4.78 4 wks
100+ Request for Quote
$5.23

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Length (L) 7 mm
Final Spring Force (N•m) 3 Nm
Head Type (D) Slotted Head
Initial Spring Force 1.5 Nm
Material Stainless Steel
Pin Diameter (D₁) 1.5 mm
Thread Size (#) M3

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team