S707YBMH2448
Hexagon Head Stainless Steel Spring Ball Plunger With M24 Threads - Standard End Pressure
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $36.85 | 4 wks |
10 - 24 | $35.75 | 4 wks |
25 - 49 | $34.67 | 4 wks |
50 - 99 | $33.64 | 4 wks |
100+ | Request for Quote |
$36.85
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Length (L) | 48 mm |
---|---|
Final Spring Force (N•m) | 180 Nm |
Head Type (D) | Hexagon Socket |
Initial Spring Force | 90 Nm |
Material | Stainless Steel |
Pin Diameter (D₁) | 15 mm |
Thread Size (#) | M24 |