S707YBMH0514
Hexagon Head Stainless Steel Spring Ball Plunger With M5 Threads - Standard End Pressure
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.32 | 4 wks |
10 - 24 | $7.1 | 4 wks |
25 - 49 | $6.89 | 4 wks |
50 - 99 | $6.69 | 4 wks |
100+ | Request for Quote |
$7.32
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Length (L) | 14 mm |
---|---|
Final Spring Force (N•m) | 11 Nm |
Head Type (D) | Hexagon Socket |
Initial Spring Force | 6 Nm |
Material | Stainless Steel |
Pin Diameter (D₁) | 3 mm |
Thread Size (#) | M5 |