S707YBMH0309
Hexagon Head Stainless Steel Spring Ball Plunger With M3 Threads - Standard End Pressure
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.28 | 12 wks |
10 - 24 | $9 | 12 wks |
25 - 49 | $8.72 | 12 wks |
50 - 99 | $8.47 | 12 wks |
100+ | Request for Quote |
$9.28
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Length (L) | 9 mm |
---|---|
Final Spring Force (N•m) | 3 Nm |
Head Type (D) | Hexagon Socket |
Initial Spring Force | 1.5 Nm |
Material | Stainless Steel |
Pin Diameter (D₁) | 1.5 mm |
Thread Size (#) | M3 |