S707CPMS1624

Slotted Head Steel Spring Pin Plunger With M16 Threads - Standard End Pressure
Qty Range Price/Unit Ships Within
1 - 9 $4.77 4 wks
10 - 24 $4.63 4 wks
25 - 49 $4.48 4 wks
50 - 99 $4.36 4 wks
100+ Request for Quote
$4.77

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Length (L) 24 mm
Final Spring Force (N•m) 100 Nm
Head Type (D) Slotted Head
Initial Spring Force 45 Nm
Material Steel
Pin Diameter (D₁) 8.5 mm
Thread Size (#) M16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team