S707CPMS1019
Slotted Head Steel Spring Pin Plunger With M10 Threads - Standard End Pressure
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $2.32 | 12 wks |
10 - 24 | $2.26 | 12 wks |
25 - 49 | $2.18 | 12 wks |
50 - 99 | $2.12 | 12 wks |
100+ | Request for Quote |
$2.32
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Length (L) | 19 mm |
---|---|
Final Spring Force (N•m) | 35 Nm |
Head Type (D) | Slotted Head |
Initial Spring Force | 20 Nm |
Material | Steel |
Pin Diameter (D₁) | 4.5 mm |
Thread Size (#) | M10 |