S707CPMS0409

Slotted Head Steel Spring Pin Plunger With M4 Threads - Standard End Pressure
Qty Range Price/Unit Ships Within
1 - 9 $1.82 4 wks
10 - 24 $1.76 4 wks
25 - 49 $1.71 4 wks
50 - 99 $1.67 4 wks
100+ Request for Quote
$1.82

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Length (L) 9 mm
Final Spring Force (N•m) 20 Nm
Head Type (D) Slotted Head
Initial Spring Force 6 Nm
Material Steel
Pin Diameter (D₁) 1.8 mm
Thread Size (#) M4

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team