S707CBMSL1222

Slotted Head Steel Spring Ball Plunger With M12 Long-Lok Threads - Standard End Pressure
Qty Range Price/Unit Ships Within
1 - 24 $12.24 4 wks
25 - 49 $11.88 4 wks
50 - 99 $11.52 4 wks
100 - 249 $11.18 6 wks
250+ Request for Quote
$12.24

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Length (L) 22 mm
Final Spring Force (N•m) 55 Nm
Head Type (D) Slotted Head
Initial Spring Force 30 Nm
Material Steel
Max Tightening Torque (Nm) 2.03 Nm
Pin Diameter (D₁) 8 mm
Thread Size (#) M12

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team