S707CBMSL0816H
Slotted Head Steel Spring Ball Plunger With M8 Long-Lok Threads - Heavy End Pressure
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.06 | 4 wks |
25 - 49 | $6.86 | 4 wks |
50 - 99 | $6.66 | 4 wks |
100 - 249 | $6.46 | 6 wks |
250+ | Request for Quote |
$7.06
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Length (L) | 16 mm |
---|---|
Final Spring Force (N•m) | 73 Nm |
Head Type (D) | Slotted Head |
Initial Spring Force | 47 Nm |
Material | Steel |
Max Tightening Torque (Nm) | 1.09 Nm |
Pin Diameter (D₁) | 5 mm |
Thread Size (#) | M8 |