S707CBMSL0614H
Slotted Head Steel Spring Ball Plunger With M6 Long-Lok Threads - Heavy End Pressure
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.84 | 8 wks |
25 - 49 | $5.68 | 8 wks |
50 - 99 | $5.5 | 8 wks |
100 - 249 | $5.34 | 10 wks |
250+ | Request for Quote |
$5.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Length (L) | 14 mm |
---|---|
Final Spring Force (N•m) | 40 Nm |
Head Type (D) | Slotted Head |
Initial Spring Force | 28 Nm |
Material | Steel |
Max Tightening Torque (Nm) | 0.43 Nm |
Pin Diameter (D₁) | 3.5 mm |
Thread Size (#) | M6 |