S707CBMSL0512
Slotted Head Steel Spring Ball Plunger With M5 Long-Lok Threads - Standard End Pressure
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.42 | 4 wks |
25 - 49 | $5.26 | 4 wks |
50 - 99 | $5.1 | 4 wks |
100 - 249 | $4.94 | 6 wks |
250+ | Request for Quote |
$5.42
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Length (L) | 12 mm |
---|---|
Final Spring Force (N•m) | 11 Nm |
Head Type (D) | Slotted Head |
Initial Spring Force | 6 Nm |
Material | Steel |
Max Tightening Torque (Nm) | 0.12 Nm |
Pin Diameter (D₁) | 3 mm |
Thread Size (#) | M5 |