S707CBMSL0409

Slotted Head Steel Spring Ball Plunger With M4 Long-Lok Threads - Standard End Pressure
Qty Range Price/Unit Ships Within
1 - 24 $5.30 4 wks
25 - 49 $5.14 4 wks
50 - 99 $4.98 4 wks
100 - 249 $4.84 6 wks
250+ Request for Quote
$5.30

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Length (L) 9 mm
Final Spring Force (N•m) 10 Nm
Head Type (D) Slotted Head
Initial Spring Force 4 Nm
Material Steel
Max Tightening Torque (Nm) 0.18 Nm
Pin Diameter (D₁) 2.5 mm
Thread Size (#) M4

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team