S707CBMS1222H
Slotted Head Steel Spring Ball Plunger With M12 Threads - Heavy End Pressure
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.14 | 8 wks |
25 - 49 | $6.96 | 8 wks |
50 - 99 | $6.72 | 8 wks |
100 - 249 | $6.52 | 10 wks |
250+ | Request for Quote |
$7.14
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Length (L) | 22 mm |
---|---|
Final Spring Force (N•m) | 120 Nm |
Head Type (D) | Slotted Head |
Initial Spring Force | 66 Nm |
Material | Steel |
Pin Diameter (D₁) | 8 mm |
Thread Size (#) | M12 |