S707CBMS1019H
Slotted Head Steel Spring Ball Plunger With M10 Threads - Heavy End Pressure
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.07 | 8 wks |
25 - 49 | $4.95 | 8 wks |
50 - 99 | $4.79 | 8 wks |
100 - 249 | $4.64 | 10 wks |
250+ | Request for Quote |
$5.07
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Length (L) | 19 mm |
---|---|
Final Spring Force (N•m) | 100 Nm |
Head Type (D) | Slotted Head |
Initial Spring Force | 66 Nm |
Material | Steel |
Pin Diameter (D₁) | 6 mm |
Thread Size (#) | M10 |