S707CBMH2448
Hexagon Head Steel Spring Ball Plunger With M24 Threads - Standard End Pressure
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $27.82 | 4 wks |
25 - 49 | $25.29 | 4 wks |
50 - 99 | $23.98 | 4 wks |
100 - 249 | $22.44 | 6 wks |
250+ | Request for Quote |
$27.82
Availability: 21 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Length (L) | 48 mm |
---|---|
Final Spring Force (N•m) | 180 Nm |
Head Type (D) | Hexagon Socket |
Initial Spring Force | 90 Nm |
Material | Steel |
Pin Diameter (D₁) | 15 mm |
Thread Size (#) | M24 |