S707CBMH1226
Hexagon Head Steel Spring Ball Plunger With M12 Threads - Standard End Pressure
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.46 | 4 wks |
25 - 49 | $10.16 | 4 wks |
50 - 99 | $9.86 | 4 wks |
100 - 249 | $9.56 | 6 wks |
250+ | Request for Quote |
$10.46
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Length (L) | 26 mm |
---|---|
Final Spring Force (N•m) | 55 Nm |
Head Type (D) | Hexagon Socket |
Initial Spring Force | 30 Nm |
Material | Steel |
Pin Diameter (D₁) | 8 mm |
Thread Size (#) | M12 |