S707CBMH0818

Hexagon Head Steel Spring Ball Plunger With M8 Threads - Standard End Pressure
Qty Range Price/Unit Ships Within
1 - 24 $7.14 4 wks
25 - 49 $6.96 4 wks
50 - 99 $6.72 4 wks
100 - 249 $6.52 6 wks
250+ Request for Quote
$7.14

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Length (L) 18 mm
Final Spring Force (N•m) 30 Nm
Head Type (D) Hexagon Socket
Initial Spring Force 15 Nm
Material Steel
Pin Diameter (D₁) 5 mm
Thread Size (#) M8

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team