S707CBMH0615H
Hexagon Head Steel Spring Ball Plunger With M6 Threads - Heavy End Pressure
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.18 | 8 wks |
25 - 49 | $6.02 | 8 wks |
50 - 99 | $5.86 | 8 wks |
100 - 249 | $5.66 | 10 wks |
250+ | Request for Quote |
$6.18
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Length (L) | 15 mm |
---|---|
Final Spring Force (N•m) | 40 Nm |
Head Type (D) | Hexagon Socket |
Initial Spring Force | 28 Nm |
Material | Steel |
Pin Diameter (D₁) | 3.5 mm |
Thread Size (#) | M6 |