S707CBMH0410
Hexagon Head Steel Spring Ball Plunger With M4 Threads - Standard End Pressure
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.60 | 4 wks |
25 - 49 | $5.44 | 4 wks |
50 - 99 | $5.28 | 4 wks |
100 - 249 | $5.14 | 6 wks |
250+ | Request for Quote |
$5.60
Availability: 17 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Length (L) | 10 mm |
---|---|
Final Spring Force (N•m) | 10 Nm |
Head Type (D) | Hexagon Socket |
Initial Spring Force | 4 Nm |
Material | Steel |
Pin Diameter (D₁) | 2.5 mm |
Thread Size (#) | M4 |