S707CBMH0309H

Hexagon Head Steel Spring Ball Plunger With M3 Threads - Heavy End Pressure
Qty Range Price/Unit Ships Within
1 - 24 $7.96 4 wks
25 - 49 $7.74 4 wks
50 - 99 $7.52 4 wks
100 - 249 $7.28 6 wks
250+ Request for Quote
$7.96

Availability: 16 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Length (L) 9 mm
Final Spring Force (N•m) 7 Nm
Head Type (D) Hexagon Socket
Initial Spring Force 5 Nm
Material Steel
Pin Diameter (D₁) 1.5 mm
Thread Size (#) M3

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team