S707CBMH0309
Hexagon Head Steel Spring Ball Plunger With M3 Threads - Standard End Pressure
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.48 | 4 wks |
25 - 49 | $7.24 | 4 wks |
50 - 99 | $7.04 | 4 wks |
100 - 249 | $6.82 | 6 wks |
250+ | Request for Quote |
$7.48
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Length (L) | 9 mm |
---|---|
Final Spring Force (N•m) | 3 Nm |
Head Type (D) | Hexagon Socket |
Initial Spring Force | 1.5 Nm |
Material | Steel |
Pin Diameter (D₁) | 1.5 mm |
Thread Size (#) | M3 |